HUBBELL CANADA
Wall Boxes, Data Box, Mud Ring, 2-Gang, 4 11/16", 3/4" Depth
Image of HBL840 Wall Boxes, Data Box, Mud Ring, 2-Gang, 4 11/16", 3/4" Depth

Wall Boxes, Data Box, Mud Ring, 2-Gang, 4 11/16", 3/4" Depth

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL840

Wall Boxes, Mud Ring, 2-Gang, 4 11/16", 3/4" Depth

  • Compatible with HBL260
  • Accepts industry standard wallplates for consistent appearance
  • Includes Raised Grounding Screws
  • Accepts HBL981 and HBL981AVD Low Voltage Dividers
  • 8.80 Cu.In. Capacity

Standard Product

General

Accessory Type

Mud Rings

Application

Flush mount in wall

Application - For Use On

Wall

Catalog Number

HBL840

Color

Construction

Folded

Construction Material - Main

Pre Galvanzied Steel

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Series

Large Capacity

Size

4 11/16"

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585527994

Dimensions

Size

4 11/16"

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed