
Brand: Hubbell Wiring Device-Kellems
Catalog ID: P8OIG
Smooth Satin Finish
Application
For use with Receptacle
Catalog Number
P8OIG
Color
Cutout
Duplex- Isolated Ground
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
1-Gang
Orientation
Vertical
Size
Standard
Style
1 Duplex- Isolated Ground
Type
Duplex- Isolated Ground
UPC
883778313233
Dimensions
4.63 in x 2.88 in x 0.25 in
Height
0.25 in
Length
4.63 in
Size
Standard
Width
2.88 in
Certification - cULus
Yes
UL File Number
UL 94 V2
Mounting Method
Screw
Number of Gang(s)
1-Gang
Orientation
Vertical
Carton Quantity
25