HUBBELL CANADA
Wallplates and Box Covers, Wallplates, Nylon, 1-Gang, Jumbo, Blank, White
Image of NPJJ13W Wallplates and Box Covers, Wallplates, Nylon, 1-Gang, Jumbo, Blank, White

Wallplates and Box Covers, Wallplates, Nylon, 1-Gang, Jumbo, Blank, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NPJJ13W

Wallplates and Box Covers, Wallplates,Nylon, 1-Gang, Jumbo, Blank, White

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material

General

Catalog Number

NPJJ13W

Color

EU RoHS Indicator

Contact Manufacturer

Material

Nylon

Number of Gang(s)

1-Gang

Size

Jumbo

Style

Box Mounted

Type

Blank

UPC

883778306822

Dimensions

Size

Jumbo

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25