HUBBELL CANADA
Image of HBL7349 Wallplates and Boxes, Device Accessories, 1-Gang, Adapter Plate, FS/FD Style to Standard Mount, Steel

Wallplates and Boxes, Device Accessories, 1-Gang, Adapter Plate, FS/FD Style to Standard Mount, Steel

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7349

1-Gang Adapter Plate, FS/FD Style to Standard Mount

  • 1-Gang
  • Adapter Plate
  • FS/FD Style to Standard Mount

Standard Product

General

Catalog Number

HBL7349

Color

EU RoHS Indicator

No

Item Type

Knockouts

Material

Steel, Zinc Plated

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Specifications

  • Gasket - Neoprene
  • Material - Zinc plated steel
  • Mounting Screws - Zinc plated steel

Style

Adapter Plate

Type

Weatherproof Plates

UPC

783585809342

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10