HUBBELL CANADA
Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 50A Twist-LockĀ® Opening, Standard Size, Stainless Steel
Image of SS750 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 50A Twist-LockĀ® Opening, Standard Size, Stainless Steel

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 50A Twist-LockĀ® Opening, Standard Size, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS750

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 50A Twist-LockĀ® Opening, Standard Size, Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

Stainless steel plate

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Catalog Number

SS750

Color

Stainless Steel

Construction

Stamped

Cutout

1) 50A Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Style

For 20A and 30A 3-5 Wire Devices

Type

UPC

883778201264

Dimensions

Display Size

Standard Sized

Thickness

0.035

Weight

0.15 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

No Drawing

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10

Pallet Quantity

15000