HUBBELL CANADA
Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel, 4 Bolt Mount
Image of SS703 Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel, 4 Bolt Mount
Image of SS703 Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel, 4 Bolt Mount

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel, 4 Bolt Mount

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS703

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel, 4 Bolt Mount.

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage
  • 2-Single 2.16 in. (54.9) Diameter Openings

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Catalog Number

SS703

Color

Stainless Steel

Construction

Stamped

Cutout

1) 2.15" Opening, 4-Bolt

EU RoHS Indicator

Item Type

Screw Mount

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Size

2-Gang

Specifications

  • Hole Diameter - 2.16 in. (54.9)
  • Mounting Screw - 302/304 Stainless steel
  • Plate Material - Stainless steel 302/304
  • Size - 2-Gang
  • Thickness - .035 in. (0.9) nominal

Style

Smooth Horizontal Brushed Finish

Type

UPC

883778201134

Dimensions

Display Size

Standard Sized

Size

2-Gang

Thickness

0.04

Weight

0.2 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40°C to 85 °C

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10

Pallet Quantity

8000