HUBBELL CANADA
Image of SS262L Wallplates and Boxes, Metallic Plates, 2- Gang, 2) GFCI Openings, 430 Stainless Steel

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) GFCI Openings, 430 Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS262L

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) GFCI Openings, 430 Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Environments subjected to heavy abuse
  • Ideal for highly corrosive environments
  • Magnetic: 17.0% Chromium, Less than 0.5% Nickel
  • Finish is lacquer coated to inhibit oxidation

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Catalog Number

SS262L

Construction

Cutout

EU RoHS Indicator

No

Item Type

Material

Stainless Steel, Type 430

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 430
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Decorator
  • Plate Type - 2-Gang

Style

2-Decorator

Type

UPC

883778095108

Dimensions

Size

Standard

Thickness

0.035

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Temperature

-40°Cto 85 °C

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10