HUBBELL CANADA
Wallplates and Boxes, Metallic Plates, 3- Gang, Blank, Standard Size, Almond Painted Steel
Image of SP34AL Wallplates and Boxes, Metallic Plates, 3- Gang, Blank, Standard Size, Almond Painted Steel
Discontinued

Wallplates and Boxes, Metallic Plates, 3- Gang, Blank, Standard Size, Almond Painted Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SP34AL

Wallplates and Boxes, Metallic Plates, 3- Gang, Blank, Standard Size, Almond Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SP34AL

Color

Almond

EU RoHS Indicator

No

Item Type

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Material - Steel
  • Mounting Screw - Steel
  • Thickness - .03 in. (0.8) nominal

Style

Strap Mount

Type

Blank

UPC

883778115226

Dimensions

Size

Standard

Thickness

0.03

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

5