
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7320
Standard Product
Application
1.40" Opening
Catalog Number
HBL7320
Color
Aluminum
EU RoHS Indicator
No
Item Type
Knockouts
Material
Aluminum, Cast
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Specifications
Style
For switches/receptacles with Face Diameter 1.36–1.58 in.
Type
Covers
UPC
783585809304
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Knockouts
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10