HUBBELL CANADA
Wallplates and Boxes, Non-Weatherproof Covers, 1-Gang, 1) 1.72" Opening, Standard Size, Cast Aluminum
Image of HBL3394 Wallplates and Boxes, Non-Weatherproof Covers, 1-Gang, 1) 1.72" Opening, Standard Size, Cast Aluminum

Wallplates and Boxes, Non-Weatherproof Covers, 1-Gang, 1) 1.72" Opening, Standard Size, Cast Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3394

1-Gang Non-Weatherproof Cover, One 1.72" Opening, Standard Size

  • Non-Weatherproof Covers
  • 1-Gang
  • 1) 1.72" Opening
  • Standard Size

Standard Product

General

Application

1.80" Opening

Catalog Number

HBL3394

Color

EU RoHS Indicator

No

Item Type

Knockouts

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Specifications

Material - Aluminum

Style

For receptacles with Face Diameter 1.68-1.73

Type

Covers

UPC

783585809106

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10