
Brand: Bryant
Catalog ID: 7382
Standard Product
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
7382
Color
EU RoHS Indicator
No
Item Type
Material
Aluminum
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Style
For 50A Locking Plugs
Type
Weatherproof Cover
UPC
781786628250
Thickness
0.175
EU RoHS Indicator
No
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Carton Quantity
10