HUBBELL CANADA
Wallplates and Boxes, Non-Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum
Image of 20406 Wallplates and Boxes, Non-Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum

Wallplates and Boxes, Non-Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum

Brand: Bryant

Catalog ID: 20406

Wallplates and Boxes, Non-Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum

  • 1- Gang
  • For 30A Power Interrupting
  • Standard Size
  • Cast Aluminum

Standard Product

General

Application

Power Interrupting Series

Catalog Number

20406

Color

Construction

Cast

EU RoHS Indicator

No

Item Type

Knockouts

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

For 30A

Style

For Power Interrupting Devices

Type

Weatherproof Cover

UPC

781786618466

Dimensions

Display Size

1-Gang

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Knockouts

Number Of Outlets

For 30A

Logistics

Carton Quantity

5