HUBBELL CANADA
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.40" Opening, Standard Size, Yellow Polycarbonate
Image of HBL74CM23WO Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.40" Opening, Standard Size, Yellow Polycarbonate

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.40" Opening, Standard Size, Yellow Polycarbonate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL74CM23WO

Twist-Lock® Devices, Weatherproof Covers, Accessories, Yellow polycarbonate for FS/FD box mounting, corrosion resistant

IP44 SUITABILITY

Weatherproof in Open Position with Device Mated

General

Application

1.40" Opening

Catalog Number

HBL74CM23WO

Color

Yellow

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Operating Temperature

-40°C to 85 °C

Series

Accessory

Specifications

  • Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - Thermoplastic
  • Spring - Stainless steel

Style

For receptacles with Face Diameter 1.36–1.39 in.

Type

Covers

UPC

783585809403

Dimensions

Dimensions

4.56 in x 2.84 in x 1.09 in

Display Size

1-Gang

Height

1.09 in

Length

4.56 in

Weight

0.2 lb

Width

2.84 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40°C to 85 °C

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10