HUBBELL CANADA
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, White Polycarbonate
Image of HBL74CM25WOAW Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, White Polycarbonate

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, White Polycarbonate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL74CM25WOAW

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, White Polycarbonate

  • Meets the most stringent requirements of UL’s three listing categories for weatherproof plates
  • White polycarbonate spring-loaded lift cover for weather proofing HBL26CM10 receptacle
  • White thermoplastic, for FS/FD box mounting, corrosion resistant

Weatherproof in Open Position with Device Mated

General

Application

1.60" Opening

Catalog Number

HBL74CM25WOAW

Color

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Specifications

  • Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - Thermoplastic
  • Spring - Stainless steel

Style

For switches/receptacles with Face Diameter 1.36–1.58 in.

Type

Covers

UPC

783585807898

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10

Pallet Quantity

910