HUBBELL CANADA
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1.40" Opening, Horizontal, Gray
Image of RW51520 Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1.40" Opening, Horizontal, Gray

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1.40" Opening, Horizontal, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RW51520

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1.40" Opening, Horizontal, Gray

  • 1-Gang
  • 1.40" Opening
  • Horizontal

While-In Use Weatherproof

General

Application

1.40" Opening

Catalog Number

RW51520

Color

EU RoHS Indicator

No

Item Type

Knockouts

Material

Zinc, Cast

Material - Mounting Hardware

Standard Box Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Specifications

  • Gasket - Foam
  • Material - Zinc, painted gray
  • Mounting Screws - Zinc plated steel

Style

Horizontal Mount 1.4 in Opening

Type

Weatherproof Covers

UPC

883778119538

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

24