
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL77CM74WO
Weatherproof in Open Position with Device Mated
Application
Catalog Number
HBL77CM74WO
Color
Yellow
Construction
EU RoHS Indicator
Yes
Item Type
Knockouts
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
For 50A Twist-Lock® Single Receptacle
Type
UPC
783585809472
Dimensions
4.56 in x 2.43 in x 3.28 in
Height
3.28 in
Length
4.56 in
Weight
0.4 lb
Width
2.43 in
Dielectric Strength
Withstands 2,000V minimum
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed - Canadian and U.S.
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Knockouts
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10
Pallet Quantity
550