
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL52CM21W
Standard Product
Application
Catalog Number
HBL52CM21W
Color
Construction
EU RoHS Indicator
Yes
Item Type
Knockouts
Material
Thermoplastic
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Operating Temperature
-40°C to 85 °C
Orientation
Vertical Mount
Specifications
Style
Vertical Mount Duplex
Type
UPC
783585807881
Weight
0.25 lb
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Operating Temperature
-40°C to 85 °C
Knockouts
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Orientation
Vertical Mount
Carton Quantity
10