
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL52CM22
Standard Product, Marine Grade
Application
Duplex Opening
Catalog Number
HBL52CM22
Color
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Weatherproofing Covers
Knockouts
None
Material
Thermoplastic
Material - Mounting Hardware
Vertical Box Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Accessory
Specifications
Style
Vertical Mount Duplex
Type
Covers
UPC
783585809120
Dimensions
4.58 in x 2.86 in x 1.1 in
Display Size
1-Gang
Height
1.1 in
Length
4.58 in
Weight
0.25 lb
Width
2.86 in
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10
Pallet Quantity
910