HUBBELL CANADA
Wallplates and Boxes, Weatherproof Covers, 1- Gang, For PressSwitch, Standard Size, Silicone Rubber
Image of 1795WP Wallplates and Boxes, Weatherproof Covers, 1- Gang, For PressSwitch, Standard Size, Silicone Rubber

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For PressSwitch, Standard Size, Silicone Rubber

Brand: Bryant

Catalog ID: 1795WP

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For PressSwitch, Standard Size, Silicone Rubber

  • 1- Gang
  • For PressSwitch
  • Standard Size
  • Silicone Rubber

While-In Use Weatherproof

General

Catalog Number

1795WP

Color

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

1) Toggle

Series

Weatherproof Plates

Style

Clear Bubble

Type

For Toggle and Push Button

UPC

781786400009

Dimensions

Display Size

1-Gang

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Knockouts

None

Number Of Outlets

1) Toggle

Logistics

Carton Quantity

20