HUBBELL CANADA
Image of 3541 WASHER, SPRING CLIP, 3/4in

WASHER, SPRING CLIP, 3/4in

Brand: CHANCE Utility

Catalog ID: 3541

Spring affect of washer is used to counter shrinkage of wood members.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Spring clip washer with 13/16" diameter hole for 3/4" diameter bolt
  • Material stock size 1/4" thick x 1" wide
  • Hot dip galvanized per ASTM A-153
  • RUS listed, aw - Washer, spring

General

Catalog Number

3541

Coating

Galvanized, ASTM A-153

Material

Steel

Size

1/4 in x 1-3/4 in

Type

Lockwasher

UPC

096359070313

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

7/8 in

Dimensions

3.750 in x 1.750 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

3.75 in

Size

1/4 in x 1-3/4 in

Weight

0.76 lb

Width

1.75 in

Certifications And Compliance

RUS Listed Reference

aw - Washer, spring

Logistics

Pallet Quantity

2400