HUBBELL CANADA
Image of HBL6055 Watertight Series, Angled Adapter, 3/4"NPT, Gray

Watertight Series, Angled Adapter, 3/4"NPT, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6055

Watertight Series, Angled Adapter, 3/4"NPT, Gray

Hubbell's fully UL Listed surface mount box is engineered with features that allow easy, code compliant installation of all types of devices from 15A to 50A. These features include a metallic ground bonding bracket, threaded conduit hubs and external mounting supports. Together with an industry first 55 degree angle adapter, the combination of devices is the only code compliant 45 cu.in. solution for 50A 4 wire installations. The angle adapter can also be installed separately for panel applications.

  • 55° angle adapter
  • 17 in3 inner volume
  • Impact-resistant PBT

General

Catalog Number

HBL6055

Color

EU RoHS Indicator

Contact Manufacturer

Style

55° Angle Adapter

Type

Adapters

UPC

783585528854

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1200