
Brand: Burndy
Catalog ID: WCB2C2
Catalog Number
WCB2C2
Material
Copper
Trade Name
WEJTAP™
UPC
781810560839
UPC 14 Digit GTIN
00781810560839
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Current Rating
12.5 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
1740