
Brand: Burndy
Catalog ID: WCR33
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCR33
Color
Connector Type
Tap
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector
UPC
781810872208
UPC 14 Digit GTIN
00781810872208
Dimension - F Width Center to Center inch
1.40 in
Dimension - G inch
0.92 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Run Range
6 (6/1) Turkey AWG-4 (7/1) Swanate AWG
Conductor - ACSR Str Tap
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG
Conductor - ACSR Str Tap Range
6 (6/1) Turkey AWG-5 (6/1) Thrush AWG
Conductor - AL Str Run
8 AWG;6 AWG;4 AWG
Conductor - AL Str Run Range
8 AWG-4 AWG
Conductor - AL Str Tap
8 AWG;6 AWG;4 AWG
Conductor - AL Str Tap Range
8 AWG-4 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
25
Pallet Quantity
3200