

Brand: Burndy
Catalog ID: WCY105
Catalog Number
WCY105
Connector Type
Tap
Material
Aluminum
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
Trade Name
WEJTAP™
UPC
781810124406
UPC 14 Digit GTIN
00781810124406
Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
2.04 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil
Conductor - ACSR Str Run Range
1033.5 (54/7) Curlew kcmil-1272 (54/19) Pheasant kcmil
Conductor - ACSR Str Tap
715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil
Conductor - ACSR Str Tap Range
715.5 (30/19) Redwing kcmil-954 (54/7) Cardinal kcmil
Conductor - AL Str Run
1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil
Conductor - AL Str Run Range
1100 kcmil-1300 kcmil
Conductor - AL Str Tap
800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil;1033 kcmil;1100 kcmil
Conductor - AL Str Tap Range
800 kcmil-1100 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
5
Pallet Quantity
350