
Brand: Burndy
Catalog ID: WCY130
Catalog Number
WCY130
Color
Connector Type
Tap
Material
Aluminum
Trade Name
WEJTAP™
UPC
781810094914
UPC 14 Digit GTIN
00781810094914
Dimension - F Width Center to Center inch
3.50 in
Dimension - G inch
2.06 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
1272 (54/19) Pheasant
Conductor - ACSR Str Run Range
1272 (54/19) Pheasant
Conductor - AL Str Run
1300;1351.5;1400;1431;1500
Conductor - AL Str Run Range
1300-1500
Conductor - AL Str Tap
397.5;400;450
Conductor - AL Str Tap Range
397.5-450
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
1
Pallet Quantity
1