
Brand: Burndy
Catalog ID: WDIETREE
Features: This Innovative W-Die Holder Replaces The Standard Metal Carrying Case Designed For BURNDY W-Dies, Its Straight Forward Design Allows For Easy Insertion Of The W Dies Onto The Holder, Providing Greater Flexibility And Secure Storage
Application
Application - For Use On
Use with W and X Dies
Catalog Number
WDIETREE
Die Type
W Die and X Die
EU RoHS Indicator
Yes
Material
Nylon
Type
UPC
781810347508
UPC 14 Digit GTIN
00781810347508
Dimensions
6.37 in x 1.87 in x 0.5 in
Height
0.5 in
Length
6.37 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
0.41 lb
Width
1.87 in
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Package Contents
Holder only (W and X Dies sold separately)