
Brand: Bell
Catalog ID: 5820-8
Catalog Number
5820-8
Color
Construction
Metallic
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Architectural;Swivel
Glass/Lens Type
Frosted
Light Source
Lighting Kit
No
Mounting Type
Ground
Number of Housings Included
1
Type
Lighting
UPC
050169582084
Weather Resistant
Yes
Cubic Capacity
347.875 cu.in
Depth
11.5 in
Height
5.5 in
Weight
2.385 lb
Width
5.5 in
Certified Listed
CSA Certified
ENERGY STAR Certified
No
EU RoHS Indicator
Contact Manufacturer
Adjustable Lamp Head
Yes
Weather Resistant
Yes
Number of Housings Included
1
Carton Quantity
2
Packaging Type
Boxed
Pallet Quantity
168
Standard Package
2