HUBBELL CANADA
Image of 5611-0 Weatherproof Lampholder Replacement Gasket for 5612-0, Black

Weatherproof Lampholder Replacement Gasket for 5612-0, Black

Brand: Bell

Catalog ID: 5611-0

Weatherproof Lampholder Replacement Gasket for 5612-0, Black

  • For use with Bell 5612-0 lampholders
  • Withstanding temperatures -70 degrees to +80 degrees C
  • Easy to install

General

Catalog Number

5611-0

Color

EU RoHS Indicator

Yes

UPC

050169561102

Weather Resistant

Yes

Dimensions

Cubic Capacity

4.69531494140625 cu.in

Depth

0.89 in

Height

2.296875 in

Package Height

2.297 in

Package Length

0.891 in

Package Weight

0.148 lb

Package Width

2.297 in

Width

2.296875 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Yes

Industry Standard(s)

UL 1598

Operational

Weather Resistant

Yes

Logistics

Carton Quantity

15

Minimum Pack Quantity

15

Packaging Type

Polybag

Pallet Quantity

2700

Standard Package

15