HUBBELL CANADA
Image of 5882-5 Weatherproof LED Flood Light Kit with Motion Sensor, Gray
Image of 5882-5 Weatherproof LED Flood Light Kit with Motion Sensor, Gray
Image of 5882-5 Weatherproof LED Flood Light Kit with Motion Sensor, Gray
Image of 5882-5 Weatherproof LED Flood Light Kit with Motion Sensor, Gray

Weatherproof LED Flood Light Kit with Motion Sensor, Gray

Brand: Bell

Catalog ID: 5882-5

Weatherproof LED Flood Light Kit with Motion Sensor, Gray

  • Rugged die cast construction for lights and cover
  • Warm white LED flood lights (3000K) 2000 Lumens
  • 26W
  • Innovative multi-directional swivel joint for easy light adjustment
  • Included 180° motion sensor with duration
  • Sensitivity and photocell control
  • Multi-lingual instructions in each package

General

Application

For use as weatherproof Flood Lights, For use as Security Lights

Catalog Number

5882-5

Color

Color Temperature

3000 K

Color Temperature Description

Warm White

Construction

Metallic

EU RoHS Indicator

Fixture Type

Flood;Motion Sensor

Light Source

  • LED
  • LED

Lumens

0-2000 Lumens

Material

Die-cast aluminum

Material Type

Metallic

Mounting Method

1/2" NPT Threaded

Product Family

LED Floodlight Kits

Product Type

Weatherproof Lighting

Type

Lighting

UPC

050169588253

Dimensions

Cubic Capacity

566.2223 cu.in

Depth

5.45 in

Height

8.2 in

Package Height

6.375 in

Package Length

7.75 in

Package Weight

3 lb

Package Width

10.75 in

Width

12.67 in

Electrical Ratings

Frequency Rating

60 Hz

Wattage

26 W

Certifications And Compliance

Certified Listed

cCSAus Listed

EU RoHS Indicator

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Color Temperature

3000 K

Color Temperature Description

Warm White

Lumens

0-2000 Lumens

Configuration

Mounting Method

1/2" NPT Threaded

Logistics

Carton Quantity

4

Packaging Type

Box

Pallet Quantity

72