
Brand: Bell
Catalog ID: 5639-6
Application
For Use with LED Flood Lights, Flood Lights, Security Lights
Catalog Number
5639-6
Color
Construction
EU RoHS Indicator
Yes
Fixture Type
Motion Sensor
Type
Lighting
UPC
050169563960
Dimensions
5.5 in x 2.2 in x 2.02 in
Height
2.02 in
Length
5.5 in
Weight
0.35 lb
Width
2.2 in
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Carton Quantity
10
Pallet Quantity
1600