
Brand: Bell
Catalog ID: LTS100S
Catalog Number
LTS100S
Color
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Architectural;Flood;Swivel
Light Source
Material
Die Cast Aluminum
Type
UPC
092326111409
Weather Resistant
Yes
Cubic Capacity
33.8 cu.in
Depth
5 in
Height
2.6 in
Package Height
5.56 in
Package Length
2.6 in
Package Weight
0.37 lb
Package Width
4 in
Width
2.6 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Weather Resistant
Yes
Carton Quantity
10
Minimum Pack Quantity
1
Packaging Type
Shrinkwrap
Pallet Quantity
1600