HUBBELL CANADA
Image of HBL6023 Weatherproofing Boots, Weatherproof Device Boot, Black

Weatherproofing Boots, Weatherproof Device Boot, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6023

Weatherproofing Boots, Weatherproof Device Boot, Black

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Application

Catalog Number

HBL6023

Color

Black

Environmental Conditions

EU RoHS Indicator

No

Item Type

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Device Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

Material - Thermoplastic Elastomer

Style

For 15A 2 and 3-Wire Devices

Type

UPC

783585752433

Dimensions

Weight

0.15 lb

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

20

Pallet Quantity

1800