HUBBELL CANADA
Image of HBL6031 Weatherproofing Boots, Weatherproof Device Boot, Black

Weatherproofing Boots, Weatherproof Device Boot, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6031

Weatherproofing Boots, Weatherproof Device Boot, Black

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Catalog Number

HBL6031

Color

Black

EU RoHS Indicator

Yes

Item Type

Weatherproofing Boots

Material

Elastomer / Elastomeric

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Specifications

Material - Thermoplastic Elastomer

Style

For 3-Wire Devices

Type

UPC

783585752501

Dimensions

Weight

0.2 lb

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Logistics

Carton Quantity

20

Pallet Quantity

1200