HUBBELL CANADA
Image of HBL6036 Weatherproofing Boots, Weatherproof Device Boot, Black

Weatherproofing Boots, Weatherproof Device Boot, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6036

Weatherproofing Boots, Weatherproof Device Boot, Yellow

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Application

Catalog Number

HBL6036

Color

Black

EU RoHS Indicator

Yes

Item Type

Weatherproofing Boots

Material

Elastomer / Elastomeric

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Specifications

Material - Thermoplastic Elastomer

Style

For 4 and 5-Wire Devices

Type

UPC

783585752563

Dimensions

Weight

0.4 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Logistics

Carton Quantity

10

Pallet Quantity

600