HUBBELL CANADA
Image of HBL7716C Weatherproofing Boots, Weatherproof Device Boot, Black

Weatherproofing Boots, Weatherproof Device Boot, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7716C

Weatherproofing Boots, Weatherproof Device Boot, Black

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Catalog Number

HBL7716C

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Elastomer / Elastomeric

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

Material - Thermoplastic Elastomer

Style

For 50A Devices

Type

UPC

783585809502

Dimensions

Weight

0.25 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10

Pallet Quantity

900