
Brand: Burndy
Catalog ID: WEEB-15.8
Application
WEEB washers offer a simple, low cost method to bond any non-conductive coated surfaces together reducing time, labor costs and the amount of copper wiring. WEEB's patented teeth pierce through most non-conductive coatings and embed into the underlying metal creating a bonding connection between the mounting surface and coated metal component that it is installed on or between.
Catalog Number
WEEB-15.8
Item Type
29
Material
304 Stainless Steel
Series
WEEB® Series
UPC
781810537282
UPC 14 Digit GTIN
00781810537282
Dimension - Thread Size
-
Package Height
Package Length
Package Weight
Package Width
Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
Y
Certified Listed
UL467 Recognized
Industry Standard(s)
UL467 Recognized
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
10000
Pallet Quantity
99999