
Brand: Burndy
Catalog ID: WTRBYK
Application
Tapping
Catalog Number
WTRBYK
Series
WEJTAP™ Series
Tool Type
Powder Actuated
Trade Name
WEJTAP™
Type
Powder Actuated
UPC
781810010785
UPC 14 Digit GTIN
00781810010785
Weight
16.1 lb
Crimping Ranges
ACSR: #8 AWG - 1590 Kcmil
Standards - RoHS Compliance Status
EX
Carton Quantity
1
Package Contents
WEJTAP™ Power Unit, Large (Yellow) Frame/Removal Clip, Small (Red/Blue) Frame/Removal Clip, Cleaning Kit, Carry Case
Pallet Quantity
28