HUBBELL CANADA
WH-3SSG - 1" Stainless Steel Weather Proof Conduit Hub w/ Ground
Image of WH-3SSG WH-3SSG - 1" Stainless Steel Weather Proof Conduit Hub w/ Ground

WH-3SSG - 1" Stainless Steel Weather Proof Conduit Hub w/ Ground

Brand: Killark

Catalog ID: WH-3SSG

1" Stainless Steel Weather Proof Conduit Hub w/ Ground

  • Oversized locknut provides for a strong vibration-proof termination
  • Captive sealing ring
  • Serrations on hub body and locknut provide effective positive ground path
  • Insulated throat protects conductors

WH series weather conduit hubs provide a liquid, oil and dust tight termination of electrical conduit through the walls of sheet metal enclosures. These hubs are available in die cast zinc, aluminum and stainless steel for the use of multiple locations. Each series is optioned with a grounding provision.

General

Catalog Number

WH-3SSG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Stainless Steel

Series

WH Series

Type

Weatherproof Conduit Hub

UPC

783936082356

Dimensions

Hub Size

1"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity

5