HUBBELL CANADA
Image of BDSR73 Wide Range Strain Relief, Bus Drop Grip, .73-.97", 1", Steel

Wide Range Strain Relief, Bus Drop Grip, .73-.97", 1", Steel

Brand: Bryant

Catalog ID: BDSR73

Wide Range Strain Relief, Bus Drop Grip, .73-.97", 1", Steel

  • .73-.97"
  • 1"
  • Steel

Non-Insulated

General

Application

Light Duty

Catalog Number

BDSR73

Construction

Woven

EU RoHS Indicator

No

Material

Aluminum Fittings, Galvanized Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Hole

Series

Dust-Tight

Style

For Insulated Cables

Thread Size

1 NPT

Type

Non-Insulated, Wide Range

UPC

781786240360

Dimensions

Thread Size

1 NPT

Conductor Related

Cable Diameter Range

0.73 in-0.97 in

Cable Size

.73-.97" (1.85-2.46)

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

2200