HUBBELL CANADA
Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .46-.68", For Size 3 Devices, Galvanized
Image of PC345W43 Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .46-.68", For Size 3 Devices, Galvanized

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .46-.68", For Size 3 Devices, Galvanized

Brand: Bryant

Catalog ID: PC345W43

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .46-.68", For Size 3 Devices, Galvanized

  • I-Grip
  • .46-.68"
  • For Size 3 Devices
  • Galvanized

Plastic Coated Mesh

General

Application

Light Duty

Catalog Number

PC345W43

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized, Plastic Coated

Material - Mounting Hardware

Mounts on Cord Grip

Series

Plug & Connectors

Style

For Bryant Devices

Type

Fitting

UPC

781786350304

Conductor Related

Cable Diameter Range

0.46 in-0.68 in

Cable Size

.46-.68" (1.17-1.73)

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10