HUBBELL CANADA
Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 3.50-3.99"
Image of SPC350DE Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 3.50-3.99"

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 3.50-3.99"

Brand: Bryant

Catalog ID: SPC350DE

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 3.50-3.99"

  • Double Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 3.50-3.99"

Closed Mesh

General

Application

Double Eye

Approx Breaking Strength

4,900 lbs

Catalog Number

SPC350DE

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty Series

Style

Closed Mesh, Single Weave

Type

Double Eye

UPC

781786245426

Conductor Related

Cable Diameter Range

3.5 in-3.99 in

Cable Size

3.50-3.99" (8.89-10.13)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

4,900 lbs

Logistics

Carton Quantity

5