
Brand: Bryant
Catalog ID: SPSR062DES
Split Mesh Rod Closing
Application
Double Eye
Approx Breaking Strength
2,050 lbs
Catalog Number
SPSR062DES
Construction
Woven
EU RoHS Indicator
No
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty Series
Style
Split Mesh, Rod Closing
Type
Double Eye
UPC
781786006768
Cable Diameter Range
0.63 in-0.74 in
Cable Size
.63-.74" (1.60-1.88)
EU RoHS Indicator
No
Approx Breaking Strength
2,050 lbs
Carton Quantity
5