
Brand: Bryant
Catalog ID: SPJ035U
Light Duty Closed Mesh
Application
Single Eye
Approx Breaking Strength
500 lbs
Catalog Number
SPJ035U
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Light Duty
Style
Closed Mesh, Single Weave
Type
Single Eye
UPC
781786247246
Cable Diameter Range
0.35 in-0.44 in
Cable Size
.35-.44" (.89-1.12)
EU RoHS Indicator
No
Approx Breaking Strength
500 lbs
Carton Quantity
5