HUBBELL CANADA
Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 2.00-2.49"
Image of SPC200SOS Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 2.00-2.49"

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 2.00-2.49"

Brand: Bryant

Catalog ID: SPC200SOS

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 2.00-2.49"

  • Offset Eye
  • Closed Mesh
  • Stainless Steel
  • 2.00-2.49"

Closed Mesh

General

Application

Offset Eye

Approx Breaking Strength

5,500 lbs

Catalog Number

SPC200SOS

Construction

Woven

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty Series

Style

Closed Mesh, Single Weave

Type

Offset Eye

UPC

781786371224

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

5,500 lbs

Logistics

Carton Quantity

5