
Brand: Bryant
Catalog ID: SPC125US
Closed Mesh
Application
Single Eye
Approx Breaking Strength
4,490 lbs
Catalog Number
SPC125US
Construction
Woven
EU RoHS Indicator
No
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty Series
Style
Closed Mesh, Single Weave
Type
Single Eye
UPC
781786006089
Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.25-1.49" (3.17-3.78)
EU RoHS Indicator
No
Approx Breaking Strength
4,490 lbs
Carton Quantity
10