
Brand: Bryant
Catalog ID: SPS175US
Split Mesh Lace Closing
Application
Single Eye
Approx Breaking Strength
4,375 lbs
Catalog Number
SPS175US
Construction
Woven
EU RoHS Indicator
Yes
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Lace Closing
Type
Single Eye
UPC
781786006560
Cable Diameter Range
1.75 in-1.99 in
Cable Size
1.75-1.99" (4.44-5.05)
EU RoHS Indicator
Yes
Approx Breaking Strength
4,375 lbs