
Brand: Bryant
Catalog ID: SPSR250US
Split Mesh Rod Closing
Application
Single Eye
Approx Breaking Strength
7,750 lbs
Catalog Number
SPSR250US
Construction
Woven
EU RoHS Indicator
Yes
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty Series
Style
Split Mesh, Rod Closing
Type
Single Eye
UPC
781786006720
Cable Diameter Range
2.5 in-2.99 in
Cable Size
2.50-2.99" (6.35-7.59)
EU RoHS Indicator
Yes
Approx Breaking Strength
7,750 lbs
Carton Quantity
10