
Brand: Bryant
Catalog ID: SPS250L
Split Mesh Lace Closing
Application
Universal Eye
Approx Breaking Strength
3,260 lbs
Catalog Number
SPS250L
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Lace Closing
Type
Universal Eye
UPC
781786246300
Cable Diameter Range
2.5 in-2.99 in
Cable Size
2.50-2.99" (6.35-7.59)
EU RoHS Indicator
No
Approx Breaking Strength
3,260 lbs
Carton Quantity
5