
Brand: Bryant
Catalog ID: SPSR200L
Split Mesh Rod Closing
Application
Universal Eye
Approx Breaking Strength
3,260 lbs
Catalog Number
SPSR200L
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Rod Closing
Type
Universal Eye
UPC
781786247048
Cable Diameter Range
2 in-2.49 in
Cable Size
2.00-2.49" (5.08-6.32)
EU RoHS Indicator
No
Approx Breaking Strength
3,260 lbs
Carton Quantity
5