HUBBELL CANADA
Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 3.00-3.49"
Image of SHC300 Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 3.00-3.49"

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 3.00-3.49"

Brand: Bryant

Catalog ID: SHC300

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 3.00-3.49"

  • Heavy Duty
  • Double Eye
  • Tin-Coated Bronze
  • 3.00-3.49"

Heavy Duty Closed Mesh

General

Application

Double Eye

Approx Breaking Strength

10,060 lbs

Catalog Number

SHC300

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Heavy Duty

Style

Closed Mesh, Double Weave

Type

Double Eye

UPC

781786244061

Conductor Related

Cable Diameter Range

3 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

10,060 lbs

Logistics

Carton Quantity

5